Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2207 - for example fur Alucobondplatten
Bill of material
52.07.0100
ARTIKELNR
Article number
52.07.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
0.27 kg/m
BZ1
Description
Profile mk 2207
MTR
Material
AlMgSi 0,5 F25
ABM
Measure
11 x 20 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6000 mm
Previews
3D
2D