Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2010
Bill of material
51.10.0100
ARTIKELNR
Article number
51.10.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
4.87 kg/m
BZ1
Description
Profile mk 2010
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
50 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1797.62 mm²
IX
Moment of inertia
192.74 cm4
IY
Moment of inertia
51.41 cm4
WX
Section Modulus
38.28 cm³
WY
Section Modulus
19.86 cm³
Previews
3D
Dimension
2D