Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2061
Bill of material
51.61.0100
ARTIKELNR
Article number
51.61.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
6.17 kg/m
BZ1
Description
Profile mk 2061
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
50 x150 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
2287.09 mm²
IX
Moment of inertia
57.63 cm4
IY
Moment of inertia
595.29 cm4
WX
Section Modulus
26.32 cm³
WY
Section Modulus
79.37 cm³
Previews
3D
Dimension
2D