Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2065
Bill of material
51.65.0100
ARTIKELNR
Article number
51.65.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.68 kg/m
BZ1
Description
Profile mk 2065
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
25 x75 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
627.11 mm²
IX
Moment of inertia
39.73 cm4
IY
Moment of inertia
4.23 cm4
WX
Section Modulus
11.73 cm³
WY
Section Modulus
4.63 cm³
Previews
3D
Dimension
2D