Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2072 - Aluminium Construction Profiles Series 50
Bill of material
51.72.0100
ARTIKELNR
Article number
51.72.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
4.62 kg/m
BZ1
Description
Profile mk 2072
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
100 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1709.46 mm²
IX
Moment of inertia
151.77 cm4
IY
Moment of inertia
151.77 cm4
WX
Section Modulus
28.75 cm³
WY
Section Modulus
28.75 cm³
Previews
3D
Dimension
2D