Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2086
Bill of material
51.86.0100
ARTIKELNR
Article number
51.86.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
GW
Weight
1.64 kg/m
BZ1
Description
Profile mk 2086
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
35 x 75 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
615.92 mm²
Previews
3D
Dimension
2D