Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2100
Bill of material
51.76.0100
ARTIKELNR
Article number
51.76.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
2.65 kg/m
BZ1
Description
Profile mk 2100
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
35 x 100 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
A
Surface area
980.23 mm²
IX
Moment of inertia
8.00 cm4
IY
Moment of inertia
103.23 cm4
WX
Section Modulus
6.49 cm³
WY
Section Modulus
20.64 cm³
Previews
3D
Dimension
2D