Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Slot Nut 1 M10 - Series 60
Bill of material
34.60.1201
ARTIKELNR
Article number
34.60.1201
BZ1
Description
Slot Nut 1 M10
MTR
Material
Steel Zn
OBRFL
Surface
galvanizes
ABM
Measure
10 x 20 x 18 mm
FRB
Colour
met. silver
Previews
3D
Boyut
2D