Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2060.02 - Aluminium Construction Profiles Series 60
Bill of material
60.02.0100
ARTIKELNR
Article number
60.02.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
DARST
Detail degree
GW
Weight
6.95 kg/m
BZ1
Description
Profile mk 2060.02
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
60 x 120 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
2574.25 mm²
IX
Moment of inertia
103.48 cm4
IY
Moment of inertia
404.43 cm4
WX
Section Modulus
34.49 cm³
WY
Section Modulus
67.34 cm³
Previews
3D
Dimension
2D