Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2060.01 - Aluminium Construction Profiles Series 60
Bill of material
60.01.0100(00-00-0)
ARTIKELNR
Article number
60.01.
L
Length
mm
Inserisci valore per L
Length
mm
cm
inch
ft
MOD
End machining
ALPHA
Alpha angle
°
BETA
Beta angle
°
DARST
Detail degree
GW
Weight
4.31 kg/m
BZ1
Description
Profile mk 2060.01
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/V1
ABM
Measure
60 x 60 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
1596.60 mm²
IX
Moment of inertia
60.17 cm4
IY
Moment of inertia
60.17 cm4
WX
Section Modulus
20.05 cm³
WY
Section Modulus
20.05 cm³
Anteprime
3D
Dimensione
2D