Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Nut 2/60 M12 - Series 60 with profile-grooves 14 mm
Bill of material
34.60.0303
ARTIKELNR
Article number
34.60.0303
BZ1
Description
Nut 2/60 M12
BZ2
Notation
for T-Slot 14 mm
MTR
Material
Steel Zn
OBRFL
Surface
galvanizes
ABM
Measure
10 x 90 x 22 mm
FRB
Colour
met. silver
Previews
3D
Dimensão
2D