Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.100 - Aluminium Construction Profiles Series 40
Bill of material
54.100.0100(00-00-0)
ARTIKELNR
Article number
54.100.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
2.94 kg/m
BZ1
Description
Profile mk 2040.100
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
80 x 40 mm
FRB
Colour
Alu
LGL
Stock Length
5100 mm
A
Surface area
1090.00 mm2
IX
Moment of inertia
19.68 cm4
IY
Moment of inertia
70.83 cm4
WX
Section Modulus
9.63 cm3
WY
Section Modulus
17.71 cm3
Previews
3D
Dimenze
2D