Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.109 - Aluminium Construction Profiles Series 40
Bill of material
54.109.0100
ARTIKELNR
Article number
54.109.
L
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
5.04 kg/m
BZ1
Description
Profile mk 2040.109
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/V1
ABM
Measure
80 x 80 mm
FRB
Color RAL
Alu
LGL
Stock Length
5100 mm
A
Surface area
1860.00 mm2
IX
Moment of inertia
138.00 cm4
IY
Moment of inertia
138.00 cm4
WX
Section Modulus
34.50 cm3
WY
Section Modulus
34.50 cm3
预览
3D
尺寸标注
2D