Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2040.35 - Aluminium Construction Profiles Series 40
Bill of material
54.35.0100
ARTIKELNR
Article number
54.35.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
1.60 kg/m
BZ1
Description
Profile mk 2040.35
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
22 x 60 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
593.00 mm²
IX
Moment of inertia
19.20 cm4
IY
Moment of inertia
3.16 cm4
WX
Section Modulus
6.40 cm³
WY
Section Modulus
2.50 cm³
Previews
3D
Dimensão
2D