Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Aluminium Profile mk 2040.94 - Aluminium Construction Profiles Series 40
Bill of material
54.94.0100(00-00-0)
ARTIKELNR
Article number
54.94.
L
Length
mm
输入参数值: L
Length
mm
cm
inch
ft
MOD
End machining
POS
Position
DARST
Detail degree
GW
Weight
1.72 kg/m
BZ1
Description
Profile mk 2040.94
MTR
Material
AlMgSi 0,5 F25
OBRFL
Surface
anodized E6/EV1
ABM
Measure
40 x 40 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
5100 mm
A
Surface area
634.00 mm²
IX
Moment of inertia
13.40 cm4
IY
Moment of inertia
10.50 cm4
WX
Section Modulus
5.73 cm³
WY
Section Modulus
5.28 cm³
预览
3D
尺寸标注
2D