Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
DIN 6912 - Hexagon socket head cap screw, Stainless Steel
Bill of material
D6912816A2
ARTIKELNR
BZ1
Description
NENN
Indication
L
Length
D
8.000 mm
LS
3.200 mm
LG
7.000 mm
DK1
Head diameter
13.000 mm
K
Head height
5.000 mm
S
Across-flats-dimension
6.000 mm
F
1.020 mm
Previews
3D
Dimenze
2D