您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
幫助
登錄
註冊
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
Nuts
Maschinenbau Kitz
mk Systems Conveyor Technology
Powered by
CAD模型選擇
Nut 1 M5 - Series 25 with profile-grooves 7 mm
02.05.2024
Nut 1 M6 - Series 25 with profile-grooves 7 mm
02.05.2024
Nut 2/25 M6 - Series 25 with profile-grooves 7 mm
02.05.2024
Nut 2/50 M6 - Series 25 with profile-grooves 7 mm
02.05.2024
Nut 3/25 M6 - Series 25 with profile-grooves 7 mm
02.05.2024
Nut 2/75 M6 - Series 25 with profile-grooves 7 mm
02.05.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎